Caterpillar 349F 11

Caterpillar 349F 11

Price
545,317 USD
Year
2018
Working hours
3016 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349F 11
CategoryCrawler Excavators
Serial NumberBZ220167
Unit Number156700PF
Catalog NumberCU4370305
Manufacturing Year2018
Hours3016 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$ 545,317
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information*CAMERA,REAR VIEW, CTWT REMOVAL
*ACCUMULATOR WITH CRN
DECALS, EXTERIOR ANSI
STICK, REACH 11' TB
COOLANT, COLD WEATHER
LINES, PILOT, BUCKET, QC
*349F L FG EXCAVATOR CW RMV
*CYLINDER, STICK (W/O SLCV)
ARRANGEMENT, CTWT REMOVAL ANSI
*LINES,PILOT,BOOM CTWT REMOVAL
*COUNTERWEIGHT, 18,960LBS
PACK, ROLL ON ROLL OFF-TRUCK
LIGHTS, HALOGEN, R/M-BOOM
*STARTING AID, ETHER
PRODUCT LINK, CELLULAR PL641
JOYSTICK STD STP PKG
*RADIO, 24V AM/FM
BOOM PKG, REACH
IDLERS, STANDARD
*CYLINDER, BOOM (W/O BLCV)
LINES, QC, REACH BOOM
*SUN SCREEN (70/30)
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
LINES-QC, R11' STICK
*AIR CONDITIONER
LANE 3 ORDER
*SEAT,H-BACK,HEATER,S/AIR,COOL
*CONTROL, FINE SWING
QUICK DRAINS, READY (OIL)
*ALARM, TRAVEL
LIGHTING CAB PKG
*SEAT BELT, 2"
TRACK, 35" TG PPR2 (FG)
WASHER, WINDSHIELD UPPER/LOWER
*FAN, VARIABLE SPEED
*ROLLERS, SINGLE FLANGE, LC-FG
*GUARD, SWIVEL (FG)
*GUARD, BOTTOM, HEAVY DUTY
*COVER, FENDER, STANDARD
*PANEL, STD START SWITCH
DECALS, CAB ANSI
GUARD, TRACK GUIDING, CENTER
*CAB-ROPS, 70/30
WIPER-RADIAL, 70/30 W/LOWER
CTRL, CAT PIN GRABBER COUPLER
NO STORAGE PROTECTION
CERT EMISSIONS, EPA/EU
*AIR CLEANER, HIGH EFFICIENCY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone