Caterpillar 349FL

Caterpillar 349FL

Price
On Request
Year
2018
Working hours
6 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD20307
Unit NumberEQ0074768
Catalog NumberCU4391691
Manufacturing Year2018
Hours6 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional Information22' 8" R BOOM
TB-LINKAGE
PATTERN CHANGER
12' 10" STICK
HEAVY LIFT
FINE SWING CONTROL
COMBINED CIRCUIT PKG
36" TG TRACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone