Caterpillar 349FL

Caterpillar 349FL

Price
546,577 USD
Year
2018
Working hours
14 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberBZ220116
Unit Number156710PF
Catalog NumberCU4433795
Manufacturing Year2018
Hours14 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$546,577
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information*CAMERA,REAR VIEW, CTWT REMOVAL
*ACCUMULATOR WITH CRN
DECALS, EXTERIOR ANSI
COOLANT, COLD WEATHER
LINES, PILOT, BUCKET, QC
*349F L FG EXCAVATOR CW RMV
*CYLINDER, STICK (W/O SLCV)
ARRANGEMENT, CTWT REMOVAL ANSI
*LINES,PILOT,BOOM CTWT REMOVAL
*COUNTERWEIGHT, 18,960LBS
LINES-QC, R12'10" STICK
PACK, ROLL ON ROLL OFF-TRUCK
LIGHTS, HALOGEN, R/M-BOOM
STICK, REACH 12'10" TB
*STARTING AID, ETHER
PRODUCT LINK, CELLULAR PL641
JOYSTICK STD STP PKG
*RADIO, 24V AM/FM
BOOM PKG, REACH
IDLERS, STANDARD
LINES-HP, BOOM REACH
*CYLINDER, BOOM (W/O BLCV)
LINES, QC, REACH BOOM
*SUN SCREEN (70/30)
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
TOOL CONTROL PACKAGE
*AIR CONDITIONER
LANE 3 ORDER
*SEAT,H-BACK,HEATER,S/AIR,COOL
*CONTROL, FINE SWING
QUICK DRAINS, READY (OIL)
*ALARM, TRAVEL
LIGHTING CAB PKG
*SEAT BELT, 2"
WASHER, WINDSHIELD UPPER/LOWER
*FAN, VARIABLE SPEED
*ROLLERS, SINGLE FLANGE, LC-FG
*GUARD, SWIVEL (FG)
*GUARD, BOTTOM, HEAVY DUTY
*COVER, FENDER, STANDARD
*PANEL, STD START SWITCH
DECALS, CAB ANSI
GUARD, TRACK GUIDING, CENTER
*CAB-ROPS, 70/30
SINGLE GROUSER SHOES
WIPER-RADIAL, 70/30 W/LOWER
CTRL, CAT PIN GRABBER COUPLER
NO STORAGE PROTECTION
CERT EMISSIONS, EPA/EU
*AIR CLEANER, HIGH EFFICIENCY
LINES-HP, 12'10" STICK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone