Caterpillar 349FL

Caterpillar 349FL

Price
325,000 USD
Year
2016
Working hours
4552 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberBZ200518
Unit Number1137256
Catalog NumberCU4347827
Manufacturing Year2016
Hours4552 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$ 325,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAIR CONDITIONER
AM FM RADIO
BOOM, 1 PIECE
CARBODY, STANDARD
COUNTERWEIGHT REMOVAL SYSTEM
ENGINE ENCLOSURES
LIGHTING
STRAIGHT TRAVEL PEDAL
ULTRA LOW SULFUR DIESEL FUEL
UNDERCARRIAGE, LONG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yestravel alarm
  • Yes
  • No
  • Yes
  • full tank
  • 3/4 tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Goodhas side cutters installed
  • Goodnew
  • 74 in. CAT
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1781771824
Carrier Rollers Rear1781771824
Idlers Front22 mm22.5 mm2835
Links126.5 mm126 mm2830
Pins & Bushings (External)71 mm71.2 mm3027
Pins & Bushings (Internal)866 mm866 mm1010
Segmentsgoodgood3535
Track Roller 122 mm21.5 mm2015
Track Roller 221.5 mm21 mm1510
Track Roller 3guardguard
Track Roller 421.5 mm21 mm1510
Track Roller 5guardguard
Track Roller 621 mm20.5 mm108
Track Roller 7guardguard
Track Roller 821 mm20.5 mm108
Track Roller 922 mm21.5 mm2015
Track Shoes (Width)36 in. triple grouser32 mm1212
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonGood
Link Part Number305-9363 & 64
comments, misc. repairs, general remarks
  • Good Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone