Caterpillar 349F L

Caterpillar 349F L

Price
383,100 USD
Year
2015
Working hours
2515 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349F L
CategoryCrawler Excavators
Serial NumberBZ200350
Unit NumberLKE02970
Catalog NumberCU2199677
Manufacturing Year2015
Hours2515 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$383,100
Tax-
Price Including Tax-
Features
Additional InformationREGIONAL PKG (ADSD-N/CANADA)
DECALS, EXTERIOR ANSI
INSTRUCTIONS, ANSI (CAB)
PRODUCT LINK, SATELLITE PL321
COVER, FENDER, STANDARD
COUNTERWEIGHT, 18,960 LB
UPPER COVER, STANDARD
ARRANGEMENT, CTWT REMOVAL ANSI
STICK, REACH 12'10" TB
LINES, PILOT, BUCKET, STD/UQC
LINES,PILOT,BOOM CTWT REMOVAL
ROLLERS, SINGLE FLANGE, LC-FG
TRACK, 36" TG GLT (FG)
GUARD, TRACK GUIDING, CENTER
AIR CLEANER, STANDARD
COOLING, HIGH AMBIENT
PANEL, STD START SWITCH
IDLERS, STANDARD
LIGHTS, HALOGEN, R/M-BOOM
WASHER, WINDSHIELD UPPER/LOWER
CHANGER,HAND CTRL 2-WAY (ANSI)
CAMERA,REAR VIEW, CTWT REMOVAL
GUARD, VANDALISM
LIGHTING, CAB (HALOGEN)
GUARD, SWIVEL (FG)
GUARD, BOTTOM, HEAVY DUTY
COLD WEATHER START PKG
CERT EMISSIONS EPS/EU
JOYSTICK STANDARD STP PKG
CAB 70/30 PKG
BKT R-CYL/LKG W/LIFT PKG
REACH 22'8" BOOM PKG
S/N BZ200350
COOLANT, COLD WEATHER
TRANSFER FROM:KRAMER LTD.
PRICED 09/27/17 CR QC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone