Caterpillar 349EVG

Caterpillar 349EVG

Price
315,000 USD
Year
2013
Working hours
4345 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EVG
CategoryCrawler Excavators
Serial NumberDGE00309
Unit NumberI4777
Catalog NumberCU2208918
Manufacturing Year2013
Hours4345 h
CountryUnited States
LocationBloomington, MN
Pricing
Price Excluding Tax$315,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information36" TG SHOES
COUNTERWEIGHT REMOVAL
VARIABLE GAUGE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Goodsome rotex wear
  • Good
  • Fairsmall dents & scratches
  • Good
  • Good
  • Good
  • Fairright side pump door dented
  • Good
  • Fairleft side cab grab handle bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairfront bumber dented
  • Good
  • Yes
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Fairbelts have some cracks
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • Yesoil pan dampners damp
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
hydraulics
  • Fairsome play in bushings
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodsome wear
  • Good
  • Good
  • Good
  • Good
  • full
boom
  • Good
  • Good
  • Goodsome side to side movement
  • 242"
stick
  • Good
  • Good
  • Good
  • 141"
bucket
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Cat
  • MAC712
  • 78"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1624
Carrier Rollers Rear2416
Idlers Front2814
Links7070
Pins & Bushings (External)7050
Pins & Bushings (Internal)2020
Track Roller 11515
Track Roller 21515
Track Roller 31515
Track Roller 41515
Track Roller 51515
Track Roller 61515
Track Roller 71515
Track Roller 81515
Track Roller 91515
Track Shoes (Width)35.535.5
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number3059362
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone