Caterpillar 349EVG

Caterpillar 349EVG

Price
275,000 USD
Year
2012
Working hours
5765 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EVG
CategoryCrawler Excavators
Serial NumberDGE00286
Unit NumberI4568
Catalog NumberCU2408234
Manufacturing Year2012
Hours5765 h
CountryUnited States
LocationColumbus, MN
Pricing
Price Excluding Tax$275,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
LONG REACH ARRANGEMENTLONG REACH ARRANGEMENT
STICK, LONGSTICK, LONG
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information12' 4" STICK
18960 LB COUNTERWEIGHT
24' 2" REACH BOOM
AIR COOLED SEAT
COLD WEATHER PKG
CWT REMOVAL
HIGH AMB COOL
PATTERN CHANGER
REAR CAMERA
VARIABLE GAUGE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint scratched on counterweight
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodReplaced 12/18
  • Good
  • GoodInstalled 6/2016
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • NA
  • 80%
engine
  • No
  • GoodNew 12/2018
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • YesAT Oil Filter base/Rocker Box
  • Good
  • Red
  • DPF serviced
  • Normal
  • Normal
cooling system
  • Good
  • Fair
  • Good
  • Good
  • Good
  • No
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratch on rod
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • 24 2"
stick
  • Good
  • FairHas slight side movement
  • Good
  • 12 4"
bucket
  • Good
  • Good
  • Good
  • No
  • Raveling
  • 72"
  • FairMovement on H-Link
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1771762432
Carrier Rollers Rear1771772424
Idlers Front22 mm21.5 mm2021
Links1271272020
Pins & Bushings (External)70 mm70 mm8888
Pins & Bushings (Internal)8688683535
Track Roller 11951952525
Track Roller 21971971515
Track Roller 31971971515
Track Roller 41971971515
Track Roller 51971971515
Track Roller 61971971515
Pins & Bushings Turned?No
Link Part Number305 9361-62
Track ShoesL6
Track Roller 71971971515
Track Roller 81971971515
Track Roller 91961952025
Track Shoes (Width)36"36"612
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Inspection done @ 5328 Hours
  • Last PM @ 5319 Hours
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone