卡特彼勒 349ELVG11

卡特彼勒 349ELVG11

价格
253,700 USD
年份
2011
使用小时
4216 小时 h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

基本资料
品牌Caterpillar 349ELVG11
产品类别履带挖掘机
生产号/编号DGE00244
内部库存编号KGN0343
目录编号CU2533752
制造年份2011
使用小时4216 小时 h
国家美国
机器位置Sedalia, MO
定价
不含税价格$253,700
-
含税价格-
Features
配件
空调AIR CONDITIONER
其他信息SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE. - WORK READY

349ELVG HYD EXCAVATOR W/CTWT RML
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ARRANGEMENT, CTWT REMOVAL
BATTERY, HEAVY DUTY
BELT, SEAT, 3" RETRACTABLE
BOOM, 22'8" HD REACH
CAB STD PKG
CAB-ROPS
CAT PRODUCT LINK 321SR
CERT EMISSIONS, EPA/EU
CHANGER, HAND CONTROL 2-WAY
CIRCUIT, HAMMER STP PKG (NACD)
COLD WEATHER START PKG (NACD)
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 18,960 LB
CTRL & LINES,CTR-LOCK COUPLER
CYLINDER, BKT (TB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DOMESTIC TRUCK
ENGINE S/N TXM00604
GUARD HD BOTTOM PKG-VG
GUARD, HEAVY DUTY BOTTOM
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HALOGEN LIGHTS, R/M-BOOM
HANDRAIL & COVER
HATCH, OPENABLE ROOF
HEATER, JACKET WATER
HYD VLV, HL-TCS PKG
IDLER, STD
INSTRUCTION, NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
JOYSTICK, ONE BUTTON
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
LINES, CYLINDER
LINES-HP PKG(R-BOOM/11'STK)
LINES-HP, R11' STICK
LINES-HP, REACH BOOM
LINES-QC PKG (R-BOOM/11'STK)
LINES-QC, R11' STICK
LINES-QC, REACH BOOM
LINKAGE, BUCKET-TB W/LIFT EYE
MAT, FLOOR, RH & LH PEDAL
P/LINK ACTIVATED 4/27/12
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PREFILTER, AIR (INTEGRATE)
QUICK DRAINS, READY (OIL)
R-BOOM/11' STK HD PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
RECEPTACLE, JUMP START
REGIONAL PKG REGULATED (NACD)
SEAT, H-BACK, W/HEATER,S/AIR
STARTING AID, ETHER
STICK, REACH 11' TB
SUN, SHADE
SWITCH, FOOT
SYSTEM, SINGLE ACTION
TRACK, 36" TG(PPR2)LONG VG UC
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
VALVE, FINE SWING
VALVE, HYDRAULIC, HL-TCS
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
发送报价
完成!

您的报价已经成功发送. 卖家将很快与您联系!

联系供应商
FOLEY EQUIPMENT COMPANY见库存网站选择联系人
Contact Us
电话:+316 943 4211
评语
姓名:公司:电子邮件:业务电话:城市:国家:
我希望卖方通过此方式联系我:通过邮件通过电话