Caterpillar 349ELVG

Caterpillar 349ELVG

Price
390,000 USD
Year
2014
Working hours
4521 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349ELVG
CategoryCrawler Excavators
Serial NumberDGE00362
Unit Number435217
Catalog NumberCU2278582
Manufacturing Year2014
Hours4521 h
CountryUnited States
LocationHayden, CO
Pricing
Price Excluding Tax$390,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC13 ENGINE
REGIONAL PKG REG. NACD (PL321)
CAT PRODUCT LINK 321SR
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
STARTING AID, ETHER
VALVE, FINE SWING
INSTR, NORTH AMERICA, ANSI
ACCUMULATOR WITH CRN
COUPLER, HYDRAULIC PIN GRABBER
FIELD INST KIT,HYD.,CENTERLOCK
LINES, CONNECTOR
R-BOOM/12'10" STICK HD PKG
LINKAGE, BCKT-TB W/LIFT EYE
BOOM, 22'8"(6.9M) REACH
R-CYLINDER PKG
STICK, REACH 12'10"(3.9M) TB
CYLINDER, BKT (TB LINKAGE)
CYL,BOOM/STK (W/O BLCV/SLCV)
GUARD, SWIVEL
GUARD BOTTOM PKG-VG
CAB STD PKG
GUARD, STANDARD BOTTOM
RADIO, 24V AM/FM
WIPER-RADIAL, FRONT 70/30
HATCH, OPENABLE ROOF
SUN, SHADE
COLD WEATHER START PKG (NACD
CAB-ROPS
BATTERY, HEAVY DUTY
RECEPTACLE, JUMP START
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
HEATER, JACKET WATER
HYD VLV, HL PKG
JOYSTICK STANDARD STP PKG
JOYSTICK, ONE BUTTON
LINES, CYLINDER
VALVE, HYDRAULIC, HL
COUNTERWEIGHT, 18,960 LB
ARRANGEMENT, CTWT REMOVAL
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
GUARD, VANDALISM
LIGHTING, CAB (HALOGEN)
CAMERA,RV,W/RAIL FOR CTWT RM
GUARD VANDALISM PKG
GUARD, TRACK GUIDING, CENTER
TRACK, 36" TG PPR2 (VG)
COOLING, HIGH AMBIENT
CHANGER, HAND CONTROL 2-WAY
HALOGEN LIGHTS, R/M-BOOM
PANEL, STD START SWITCH
AIR CLEANER, STANDARD
SEAT,H-BACK,HEATER,S/AIR,COO
QUICK DRAINS, READY (OIL)
IDLER, HEAVY DUTY
CTRL & LINES,CTR-LOCK COUPLE
WASHER, WINDSHIELD UPPER/LOW
**DO NOT EXCLUDE-SPCL FREIGHT**
CERT EMISSIONS, EPA/EU
0P0800/3253 GD 8/16/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone