Caterpillar 349ELVG

Caterpillar 349ELVG

Price
On Request
Year
2013
Working hours
1700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349ELVG
CategoryCrawler Excavators
Serial NumberDGE00318
Catalog NumberCU2410862
Manufacturing Year2013
Hours1700 h
CountryCanada
LocationNisku, AB
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
Additional Information12'10" STICK
COUNTERWEIGHT REMOVAL DEVICE
WELDCO MANUAL QUICK COUPLER SYSTEM
54" DIG AND 84" CLEAN UP BUCKETS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PLM-PIPELINE MACHINERY INTERNATIONALSee InventorySelect contact
Leonard Stone
Canada
Telephone:+1 713 5808430
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone