Caterpillar 349EL

Caterpillar 349EL

Price
240,000 USD
Year
2013
Working hours
7684 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberTFG01002
Unit NumberTFG01002
Catalog NumberCU4284971
Manufacturing Year2013
Hours7684 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$240,000
Tax-
Price Including Tax-
Features
Additional Information*349EL FG HYDRAULIC EXCAVATOR
*AIR CLEANER, STANDARD
*CAB STD PKG
*CAMERA, REAR VIEW, W/HANDRAIL
*CHANGER, HAND CONTROL 2-WAY
*COLD WEATHER START PKG (NACD)
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 19,840 LBS
*CTRL & LINES,CTR-LOCK COUPLER
*GUARD HD BOTTOM PKG-FG
*GUARD, TRACK GUIDING SEGMENTED
*HYD VLV, HL PKG
*IDLER, STD
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*LIGHTS, HALOGEN, R/M-BOOM
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*R-BOOM/12'10" STK HD W/EYE PKG
*R-CYLINDER PKG
*REGIONAL PACK REGULATED ADSD-N
*SEAT, H-BACK, W/HEATER,S/AIR
*TRACK, 36" TG GLT (FG)
*WASHER, WINDSHIELD UPPER/LOWER
ANTIFREEZE, -50C (-58F)
BUCKET-GD, 74" 4.04 YD3 (TB)
CERT EMISSIONS, EPA/EU
LANE 1 ORDER
PACK,DOMESTIC TRUCK-CTWT REM'D
SIDE CUTTERS, HEAVY DUTY
TIP, WIDE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone