Caterpillar 349EL

Caterpillar 349EL

Price
345,000 USD
Year
2011
Working hours
3830 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberTFG00286
Unit Number033608
Catalog NumberCU2105817
Manufacturing Year2011
Hours3830 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$345,000
Tax-
Price Including Tax-
Features
Additional InformationCAB STD PKG
COUNTERWEIGHT, 19,842 LB
EIN PR8A55
PANEL, STD START SWITCH
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
SEAT, H-BACK, W/HEATER,S/AIR
TRACK, 36" TG(GLT)LONG FG U/C
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone