Caterpillar 349EL

Caterpillar 349EL

Price
On Request
Year
2013
Working hours
3125 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberMPZ00684
Catalog NumberCU2410861
Manufacturing Year2013
Hours3125 h
CountryCanada
LocationNisku, AB
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional Information12'10" STICK
54" DIG AND 84" CLEAN UP BUCKETS
COUNTERWEIGHT REMOVAL DEVICE
WELDCO MANUAL QUICK COUPLER SYSTEM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PLM-PIPELINE MACHINERY INTERNATIONALSee InventorySelect contact
Leonard Stone
Telephone:+1 713 5808430
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone