Caterpillar 349EL

Caterpillar 349EL

Price
190,000 USD
Year
2012
Working hours
7143 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberTFG00474
Unit NumberTFG474
Catalog NumberCU4346324
Manufacturing Year2012
Hours7143 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$190,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
CAB DUAL EXIT GRD PKG
CAMERA, REAR VIEW, W/HANDRAIL
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER START PKG (NACD)
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 19,842LBS
CTRL & LINES,CTR-LOCK COUPLER
GUARD BOTTOM PKG-FG
GUARD VANDALISM HID PKG
GUARD, TRACK GUIDING, CENTER
HYD VLV, HL PKG
IDLER, STD
JOYSTICK STANDARD STP PKG
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM/11' STK HD W/EYE PKG
R-CYLINDER PKG
REGIONAL PKG REG. NACD (PL321)
SEAT,H-BACK,HEATER,S/AIR,COOL
TRACK, 36" TG GLT (FG)
WASHER, WINDSHIELD UPPER/LOWER
BUCKET-HD, 54" 2.44 YD3 (TB)
TIP, EXTRA DUTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone