Caterpillar 349EL

Caterpillar 349EL

Price
310,132 USD
Year
2013
Working hours
4925 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberTFG00807
Unit NumberE119428
Catalog NumberCU4413291
Manufacturing Year2013
Hours4925 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$310,132
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationTRACK SHOE WIDTH/TYPE: 30" TG
ENGINE TIER RATING: 4
PATTERN CHANGER
ENCLOSED CAB
BOOM, ONE PIECE
STICK LENGTH: 12'10"
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone