Caterpillar 349EL

Caterpillar 349EL

Price
194,000 USD
Year
2012
Working hours
10857 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberTFG00506
Unit Number455174
Catalog NumberCU4279649
Manufacturing Year2012
Hours10857 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$194,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationVALVE, ANTI DRIFT (STICK)
CYLINDER, BKT (TB LINKAGE)
TIER 4 INTERIM
CAB-ROPS
AIR CLEANER, STANDARD
COLD WEATHER START PKG (NACD)
REGIONAL PKG REG. NACD (PL321)
TRACK, 36" TG GLT (FG)
BATTERY, HEAVY DUTY
VALVE, FINE SWING
60" BUCKET
STARTING AID, ETHER
HANDRAIL & COVER
GUARD, VANDALISM
IDLER, HEAVY DUTY
GUARD HD BOTTOM PKG-FG
PEDAL, STRAIGHT TRAVEL
SUN, SHADE
VALVE, ANTI DRIFT (BOOM)
VALVE, HYDRAULIC, HL
RADIO, 24V AM/FM
LIGHTING, CAB HALOGEN
HATCH, OPENABLE ROOF
CAT PRODUCT LINK 321SR
COOLING, HIGH AMBIENT
QUICK-EVAC SYSTEM
ALARM, TRAVEL
JOYSTICK, ONE BUTTON
LINES, CYLINDER
WASHER, WINDSHIELD UPPER/LOWER
SEAT,H-BACK,HEATER,S/AIR,COOL
PANEL, STD START SWITCH
BOOM, 22'8"(6.9M) HD REACH
LINKAGE, BUCKET-TB W/LIFT
CHANGER, HAND CONTROL 2-WAY
HYD VLV, HL PKG
HEATER, JACKET WATER
STICK, REACH 12'10"(3.9M) TB
2012 CATERPILLAR 349EL EXCAVATOR
CYLINDER, STICK (W/O SLCV)
R-BOOM/12'10" STICK HD PKG
CERT EMISSIONS,EPA
QUICK DRAINS, READY (OIL)
TIP, PENETRATION PLUS
CYLINDER, BOOM (W/O BLCV)
COUNTERWEIGHT, 19,842LBS
ACCUMULATOR WITH CRN
CAB DUAL EXIT PKG
MAT, FLOOR, RH PEDAL
WIPER-RADIAL, FRONT 70/30
RECEPTACLE, JUMP START
JOYSTICK STANDARD STP PKG
GUARD, HEAVY DUTY BOTTOM
GUARD VANDALISM PKG
BELT, SEAT, 3" RETRACTABLE
R-CYLINDER PKG
C13 ENGINE
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
0P0800/ 10883 MWL 1/2/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNov.11
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Clean , full
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 273”
stick
  • Good
  • Good
  • PoorLose, worn a little
  • 154”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 60”
final drives
  • Good
  • FairLittle dirty not bad
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1071045058
Carrier Rollers Rear1061065353
Idlers Front.84.84
Links1301281217
Pins & Bushings (External)42433627
Track Roller 11951954242
Track Roller 22022012527
Track Roller 32012022725
Track Roller 42002003030
Track Roller 62012002730
Track Roller 72012012727
Track Roller 82012012727
Track Roller 91961954042
Track Shoes (Width)36”36”
Track Frame - LeftGood
Track Frame - RightGood1 bent shoe
Pins & Bushings Turned?No
Links482-1222
comments, misc. repairs, general remarks
  • Unit in operating condition , 1 bent shoe
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone