Caterpillar 349EL

Caterpillar 349EL

Price
271,000 USD
Year
2012
Working hours
5933 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberTFG00518
Unit Number422130
Catalog NumberCU2000107
Manufacturing Year2012
Hours5933 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$271,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC13 ENGINE
TIER 4 INTERIM
REGIONAL PKG REG. NACD (PL321)
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
STARTING AID, ETHER
VALVE, FINE SWING
CAT PRODUCT LINK 321SR
INSTRUCTION,NORTH AMERICA
ACCUMULATOR WITH CRN
R-BOOM/12'10" STICK HD PKG
LINKAGE, BUCKET-TB W/LIFT
BOOM, 22'8"(6.9M) HD REACH
STICK, REACH 12'10"(3.9M) TB
R-CYLINDER PKG
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM (W/O BLCV)
AIR CLEANER, STANDARD
CYLINDER, BKT (TB LINKAGE)
IDLER, HEAVY DUTY
TRACK, 36" TG GLT (FG)
JOYSTICK, ONE BUTTON
JOYSTICK STANDARD STP PKG
MAT, FLOOR, RH PEDAL
PEDAL, STRAIGHT TRAVEL
VALVE, ANTI DRIFT (BOOM)
HYD VLV, HL PKG
LINES, CYLINDER
VALVE, ANTI DRIFT (STICK)
CAB DUAL EXIT PKG
VALVE, HYDRAULIC, HL
SUN, SHADE
HATCH, OPENABLE ROOF
WIPER-RADIAL, FRONT 70/30
RADIO, 24V AM/FM
SEAT,H-BACK,HEATER,S/AIR,COOL
WASHER, WINDSHIELD UPPER/LOWER
CAB-ROPS
PANEL, STD START SWITCH
GUARD HD BOTTOM PKG-FG
GUARD, SWIVEL
HANDRAIL & COVER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 19,842LBS
COLD WEATHER START PKG (NACD)
GUARD, HEAVY DUTY BOTTOM
GUARD, TRACK GUIDING, CENTER
CHANGER, HAND CONTROL 2-WAY
HEATER, JACKET WATER
BATTERY, HEAVY DUTY
RECEPTACLE, JUMP START
COUPLER, HYDRAULIC PIN GRABBER
LIGHTING, CAB HALOGEN
GUARD, VANDALISM
GUARD VANDALISM PKG
QUICK DRAINS, READY (OIL)
CONTROL ARR - COUPLER
LINES, CONNECTOR
PIN GROUP, SPARE
CERT EMISSIONS,EPA
QUICK-EVAC SYSTEM
0P0800/5112 MWL 3/29/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone