Caterpillar 349EL

Caterpillar 349EL

Price
285,000 USD
Year
2014
Working hours
5864 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberMPZ00789
Unit Number001307630
Catalog NumberCU2033844
Manufacturing Year2014
Hours5864 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$285,000
Tax-
Price Including Tax-
Features
Additional InformationIDLER, STD
COOLING, HIGH AMBIENT
CHANGER, HAND CONTROL 2-WAY
SEAT, H-BACK, W/HEATER,S/AIR
LIGHTING, CAB (HALOGEN)
AIR CLEANER, STANDARD
PANEL, STD START SWITCH
LIGHTS, HALOGEN, R/M-BOOM
CAMERA,RV,W/RAIL FOR CTWT RMVL
ARRANGEMENT, CTWT REMOVAL
349EL FG HYD EXCAV W/CTWT RMVL
COUNTERWEIGHT, 18,960 LB
WASHER, WINDSHIELD UPPER/LOWER
CTRL & LINES,CTR-LOCK COUPLER
QUICK DRAINS, READY (OIL)
REGIONAL PACK REGULATED ADSD-N
GUARD, TRACK GUIDING SEGMENTED
HYD VLV, HL PKG
GUARD HD BOTTOM PKG-FG
JOYSTICK STANDARD STP PKG
CERT EMISSIONS, EPA/EU
CAB STD PKG
R-CYLINDER PKG
COLD WEATHER START PKG (NACD)
349EL FG HYD. EXC. NACD-DCA3
TRACK, 36 TG PPR2 (FG)
R-BOOM/12'10 STK HD W/EYE PKG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodMinor corner dent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • GoodLeft compartment door bent
  • Good
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSunroof latch broken
  • Good
  • Good
  • Good
  • Good
  • GoodTop washer does not work, bottom works.
  • YesTravel alarm
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • GoodAEC working well
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • NoMinor leak at Quick Change coupler
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Bucket not on machine, unable to tell if any ware in end of stick for attachment.
bucket
  • Rockland
  • No bucket on machine
  • 84" 6.0 cu yd
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1731744545
Carrier Rollers Rear1741734545
Idlers Front23244050
Links1271262030
Pins & Bushings (External)737399
Pins & Bushings (Internal)86586511
Track Roller 123243040
Track Roller 222242040
Track Roller 422232030
Track Roller 622232030
Track Roller 822232030
Track Roller 923243040
Track Shoes (Width)333366
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number305-9361 & 62
Links52 section
Track Shoes35 1/2 wide
comments, misc. repairs, general remarks
  • Overall machine in good condition .
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone