Caterpillar 349EL

Caterpillar 349EL

Price
489,000 USD
Year
2013
Working hours
5292 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberMPZ00744
Unit Number14W75013
Catalog NumberCU2419372
Manufacturing Year2013
Hours5292 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$489,000
Tax-
Price Including Tax-
Features
Additional Information*349EL FG HYD EXCAV W/CTWT RMVL
*AIR CLEANER, STANDARD
*ARRANGEMENT, CTWT REMOVAL
*CAB STD PKG
*CAMERA,RV,W/RAIL FOR CTWT RMVL
*CHANGER, HAND CONTROL 2-WAY
*COLD WEATHER START PKG (NACD)
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 18,960 LB
*CTRL & LINES,CTR-LOCK COUPLER
*GUARD HD BOTTOM PKG-FG
*GUARD VANDALISM PKG
*GUARD,TRACK GUIDE, FULL LENGTH
*HYD VLV, TCS PKG
*IDLER, HEAVY DUTY
*LIGHTS, HALOGEN, R/M-BOOM
*LINES-HP PKG(R-BOOM/12'10"STK)
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*R-BOOM/12'10" STK HD W/EYE PKG
*R-CYLINDER PKG
*REGIONAL PACK REGULATED ADSD-N
*SEAT,H-BACK,HEATER,S/AIR,COOL
*TOOL CTRL STP PKG
*TRACK, 36" TG GLT (FG)
*WASHER, WINDSHIELD UPPER/LOWER
ANTIFREEZE, -50C (-58F)
CERT EMISSIONS, EPA/EU
COUPLER, HYDRAULIC PIN GRABBER
ENGINE SN# TXM04773
LANE 1 ORDER
PACK,DOMESTIC TRUCK-CTWT REM'D
S/N NCR00132 ID#13W73810
S/N PMZ04419 ID#13W73806
STORAGE PROTECTION (DOMESTIC)
THUMB PROGRESSIVE LINK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone