Caterpillar 349EL

Caterpillar 349EL

Price
154,901 USD
Year
2012
Working hours
8100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberMPZ00502
Unit NumberMPZ502
Catalog NumberCU4358368
Manufacturing Year2012
Hours8100 h
CountryUnited States
LocationSaginaw, MI
Pricing
Price Excluding Tax$154,901
Tax-
Price Including Tax-
Features
Additional InformationCAB, AC, 1PC BOOM, 12'10" STK, STRAIGHT TRAVEL PEDAL, CWT REMOVAL
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairSCRATCHES AND RUST PRESENT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWEATHERED
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • Yes
  • No
  • RED
  • NORMAL
  • WHITE, CLEANS UP AFTER WARM UP
cooling system
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • GoodSOME WEAR PRESENT
  • 22.6FT
stick
  • GoodSOME WEAR PRESENT
  • 12.8FT
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • CAT
  • ID#34961600033
  • 55"
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front29286470
Link Part Number390-9144, 390-9143
Carrier Rollers Rear2928.86470
Track Roller 152.651.66876
Track Roller 252.852.86868
Track Roller 35352.66268
Track Roller 452.6536866
Track Roller 552.452.86864
Track Roller 652.753.96856
Track Roller 753.352.66064
Track Roller 853.152.86264
Track Roller 951.451.87676
Track Shoes (Width)35.535.5
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Carrier Rollers178-7293
Idlers Front29286470
Links30324022
Pins & Bushings (External)72.872.81818
Pins & Bushings (Internal)34.534.59090
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone