Caterpillar 349EL

Caterpillar 349EL

Price
295,000 USD
Year
2013
Working hours
8173 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberTFG01003
Unit NumberTFG01003
Catalog NumberCU2229891
Manufacturing Year2013
Hours8173 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Additional Information*349EL FG HYDRAULIC EXCAVATOR
*IDLER, STD
*COOLING, HIGH AMBIENT
*CHANGER, HAND CONTROL 2-WAY
*SEAT, H-BACK, W/HEATER,S/AIR
*LIGHTING, CAB (HALOGEN)
*AIR CLEANER, STANDARD
*PANEL, STD START SWITCH
*LIGHTS, HALOGEN, R/M-BOOM
*CAMERA, REAR VIEW, W/HANDRAIL
*WASHER, WINDSHIELD UPPER/LOWER
*CTRL & LINES,CTR-LOCK COUPLER
*TRACK, 36" TG GLT (FG)
*QUICK DRAINS, READY (OIL)
*GUARD, TRACK GUIDING SEGMENTED
*COUNTERWEIGHT, 19,840 LBS
*R-BOOM/12'10" STK HD W/EYE PKG
*REGIONAL PACK REGULATED ADSD-N
*JOYSTICK STANDARD STP PKG
*HYD VLV, HL PKG
*CAB STD PKG
*GUARD HD BOTTOM PKG-FG
*R-CYLINDER PKG
*COLD WEATHER START PKG (NACD)
PACK,DOMESTIC TRUCK-CTWT REM'D
LANE 1 ORDER
CERT EMISSIONS, EPA/EU
ANTIFREEZE, -50C (-58F)
TIP, WIDE
BUCKET-GD, 74" 4.04 YD3 (TB)
SIDE CUTTERS, HEAVY DUTY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • No
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone