Caterpillar 349EL

Caterpillar 349EL

Price
230,000 USD
Year
2013
Working hours
7187 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberTFG00984
Unit Number114178
Catalog NumberCU2578117
Manufacturing Year2013
Hours7187 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$230,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAM FM RADIO
ULTRA LOW SULFUR DIESEL FUEL
LIGHTING
BOOM, 1 PIECE
STRAIGHT TRAVEL PEDAL
COUPLER, QUICK
ENGINE ENCLOSURES
AIR CONDITIONER
HAND AND FOOT CONTROL
CARBODY, STANDARD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • FairCounterweight has scratches and deep gouges and both reflectors are peeled of
  • Good
  • GoodAll Cat decals are scratched
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesEngine and hydraulic
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodVent temperature 44°. Ambient temperature 72°
  • Good
  • Good
  • Good
  • GoodFloor mat is small tear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBottom seat cushion has small holes and seat cushions are stained
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • 95%
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesWith canister
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • GoodSome gouges on bottom of boom
  • GoodPins and bushing are worn with movement
  • GoodPins and bushing are worn with movement
  • 22’8”
stick
  • Good
  • GoodMinor gouges on bottom of stick
  • Good
  • 12’10”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesCoupler is worn with some movement
  • Cat
  • Cat
  • No tag
  • 54”
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1.201.2044
Carrier Rollers Rear1.201.2044
Idlers Front.88.862520
Links1.341.3335
Pins & Bushings (External)0.460.461818
Track Roller 12.062.061515
Track Roller 22.082.061015
Track Roller 3GUARDGUARD
Track Roller 42.082.071013
Track Roller 5GUARDGUARD
Track Roller 62.082.071013
Track Roller 7GUARDGUARD
Track Roller 82.082.081010
Track Roller 92.082.081010
Track Shoes (Width)1.551.554848
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonGood
Carrier RollersGood
IdlersGood
Link Part Number3909144
LinksGood
Pins & Bushings (External)Good
Pins & Bushings (Internal)Good
SegmentsGood
Track ShoesGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Canada
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone