Caterpillar 349EL

Caterpillar 349EL

Price
226,000 USD
Year
2013
Working hours
5589 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberTFG00850
Unit NumberHLK020878
Catalog NumberCU2040390
Manufacturing Year2013
Hours5589 h
CountryUnited States
LocationCleburne, TX
Pricing
Price Excluding Tax$226,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information*COLD WEATHER START PKG (NACD)
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 19,842 LBS
*HYD VLV, HL PKG
*PEDAL, STRAIGHT TRAVEL
*PRODUCT LINK, SATELLITE PL321
*STARTING AID, ETHER
*STICK, REACH 11' TB
ANTIFREEZE, -50C (-58F)
LANE 1 ORDER
*LIGHTING, CAB (HALOGEN)
*AIR CLEANER, STANDARD
*PANEL, STD START SWITCH
*SEAT, H-BACK, W/HEATER,S/AIR
*GUARD, TRACK GUIDING SEGMENTED
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*AIR CONDITIONER
*JOYSTICK, ONE BUTTON
*ACCUMULATOR WITH CRN
*MAT, FLOOR, RH PEDAL
*CYLINDER, STICK (W/O SLCV)
*RADIO, 24V AM/FM
*HATCH, OPENABLE ROOF
CERT EMISSIONS, EPA/EU
*SUN SCREEN (70/30)
*CYLINDER, BOOM (W/O BLCV)
*VALVE, HYDRAULIC, HL
STORAGE PROTECTION (DOMESTIC)
*CHANGER, HAND CONTROL 2-WAY
*CAB STD PKG
*WASHER, WINDSHIELD UPPER/LOWER
*WIPER-RADIAL, 70/30 W/LOWER
*QUICK DRAINS, READY (OIL)
*R-CYLINDER PKG
*INSTRUCTION,NORTH AMERICA ANSI
*JOYSTICK STANDARD STP PKG
*REGIONAL PACK REGULATED ADSD-N
*HEATER, JACKET WATER
*BATTERY, HEAVY DUTY
*GUARD, SWIVEL (FG)
*TRACK, 36" TG GLT (FG)
*LINKAGE, BUCKET-TB W/LIFT EYE
*BOOM, 22'8" HD REACH
*CAMERA, REAR VIEW, W/HANDRAIL
*VALVE, FINE SWING
*349EL FG HYDRAULIC EXCAVATOR
*IDLER, STD
*CTRL & LINES,CTR-LOCK COUPLER
*GUARD HD BOTTOM PKG-FG
*R-BOOM/11' STK HD W/EYE PKG
*CYLINDER, BKT (TB LINKAGE)
*VALVE, ANTI DRIFT (STICK)
*CAB-ROPS
*RECEPTACLE, JUMP START
*VALVE, ANTI DRIFT (BOOM)
*GUARD, HEAVY DUTY BOTTOM
DOMESTIC TRK-CTWT&FRNT REM'D
*LIGHT, HALOGEN, R/M-BOOM
*LINES, CYLINDER (SMARTBOOM)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109414459
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone