Caterpillar 349EL

Caterpillar 349EL

Price
200,238 USD
Year
2011
Working hours
7405 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberTFG00367
Unit NumberE128208
Catalog NumberCU4413220
Manufacturing Year2011
Hours7405 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$200,238
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationTRACK SHOE WIDTH/TYPE: 36" TG
BOOM LENGTH: HD REACH BOOM 22'8"
COMMENTS: TIER 4 - INTERIM
PATTERN CHANGER
ENCLOSED CAB
STICK LENGTH: 12'10"
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone