Caterpillar 349EL

Caterpillar 349EL

Price
254,957 USD
Year
2011
Working hours
7298 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberMPZ00312
Unit Number0MPZ00312
Catalog NumberCU2372159
Manufacturing Year2011
Hours7298 h
CountryUnited States
LocationReserve, LA
Pricing
Price Excluding Tax$254,957
Tax-
Price Including Tax-
Features
Additional Information*349EL FG HYD EXCAV W/CTWT RMVL
*ARRANGEMENT, CTWT REMOVAL
*CAB STD PKG
*CHANGER, HAND CONTROL 2-WAY
*COLD WEATHER START PKG (NACD)
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 18,960 LB
*CTRL & LINES,CTR-LOCK COUPLER
*GUARD HD BOTTOM PKG-FG
*GUARD, TRACK GUIDING, CENTER
*HALOGEN LIGHTS, R/M-BOOM
*HANDRAIL & COVER
*HYD VLV, HL PKG
*IDLER, STD
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*PREFILTER, AIR (INTEGRATE)
*QUICK DRAINS, READY (OIL)
*R-BOOM/12'10" STICK HD PKG
*R-CYLINDER PKG
*REGIONAL PKG REG. NACD (PL321)
*SEAT, H-BACK, W/HEATER,S/AIR
*TRACK, 36" TG GLT (FG)
*WASHER, WINDSHIELD UPPER/LOWER
CERT EMISSIONS, EPA/EU
DIRECT SHIP TO CUSTOMER - WASH
LANE 1 ORDER
PACK,DOMESTIC TRUCK-CTWT REM'D
STORAGE PROTECTION (DOMESTIC)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone