Caterpillar 349EL

Caterpillar 349EL

Price
180,001 USD
Year
2012
Working hours
7318 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberTFG00539
Unit NumberM422821
Catalog NumberCU2349037
Manufacturing Year2012
Hours7318 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 180,001
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information7318 03/26/20
HOT LIST PRICING
6779 GD 10-12-18
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
BATTERY, HEAVY DUTY
BELT, SEAT, 3" RETRACTABLE
BOOM, 22'8"(6.9M) HD REACH
C13 ENGINE
CAB DUAL EXIT PKG
CAB-ROPS
CAT PRODUCT LINK 321SR
CERT EMISSIONS,EPA
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER START PKG (NACD)
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 19,842LBS
CYLINDER, BKT (TB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
FIELD INST KIT,HYD.,CENTERLOCK
GUARD HD BOTTOM PKG-FG
GUARD VANDALISM PKG
GUARD, HEAVY DUTY BOTTOM
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, VANDALISM
HANDRAIL & COVER
HATCH, OPENABLE ROOF
HEATER, JACKET WATER
HYD VLV, HL PKG
IDLER, HEAVY DUTY
JOYSTICK STANDARD STP PKG
JOYSTICK, ONE BUTTON
KIT,HYD,E-SERIES CONVERSION
LIGHTING, CAB HALOGEN
LINES, CYLINDER
LINKAGE, BUCKET-TB W/LIFT
MAT, FLOOR, RH PEDAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
RECEPTACLE, JUMP START
REGIONAL PKG REG. NACD (PL321)
SEAT,H-BACK,HEATER,S/AIR,COOL
STARTING AID, ETHER
STICK, REACH 12'10"(3.9M) TB
SUN, SHADE
TIER 4 INTERIM
TRACK, 36" TG GLT (FG)
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
VALVE, FINE SWING
VALVE, HYDRAULIC, HL
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information7318 03/26/20
HOT LIST PRICING
6779 GD 10-12-18
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
BATTERY, HEAVY DUTY
BELT, SEAT, 3" RETRACTABLE
BOOM, 22'8"(6.9M) HD REACH
C13 ENGINE
CAB DUAL EXIT PKG
CAB-ROPS
CAT PRODUCT LINK 321SR
CERT EMISSIONS,EPA
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER START PKG (NACD)
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 19,842LBS
CYLINDER, BKT (TB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
FIELD INST KIT,HYD.,CENTERLOCK
GUARD HD BOTTOM PKG-FG
GUARD VANDALISM PKG
GUARD, HEAVY DUTY BOTTOM
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, VANDALISM
HANDRAIL & COVER
HATCH, OPENABLE ROOF
HEATER, JACKET WATER
HYD VLV, HL PKG
IDLER, HEAVY DUTY
JOYSTICK STANDARD STP PKG
JOYSTICK, ONE BUTTON
KIT,HYD,E-SERIES CONVERSION
LIGHTING, CAB HALOGEN
LINES, CYLINDER
LINKAGE, BUCKET-TB W/LIFT
MAT, FLOOR, RH PEDAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
RECEPTACLE, JUMP START
REGIONAL PKG REG. NACD (PL321)
SEAT,H-BACK,HEATER,S/AIR,COOL
STARTING AID, ETHER
STICK, REACH 12'10"(3.9M) TB
SUN, SHADE
TIER 4 INTERIM
TRACK, 36" TG GLT (FG)
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
VALVE, FINE SWING
VALVE, HYDRAULIC, HL
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • Good
  • Good
  • Good
  • FairScratched up
  • Good
  • Good
  • Good
  • Good
  • PoorHole on left door and right door bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAug 18
  • FairSeat starting to ripe
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • normal
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Clean, full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • 272”
  • Good
  • Good
  • Good
stick
  • 154”
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)36”36”
comments, misc. repairs, general remarks
  • Machine is in operating condition,everything is working, no bucket on when inspected
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources