Caterpillar 349E L

Caterpillar 349E L

Price
485,600 USD
Year
2014
Working hours
2474 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349E L
CategoryCrawler Excavators
Serial NumberTFG01112
Unit Number14W75663
Catalog NumberCU2419373
Manufacturing Year2014
Hours2474 h
CountryUnited States
LocationYakima, WA
Pricing
Price Excluding Tax$485,600
Tax-
Price Including Tax-
Features
Additional Information*349EL FG HYDRAULIC EXCAVATOR
*IDLER, STD
*COOLING, HIGH AMBIENT
*CHANGER, HAND CONTROL 2-WAY
*SEAT, H-BACK, W/HEATER,S/AIR
*LIGHTING, CAB (HALOGEN)
*AIR CLEANER, STANDARD
*PANEL, STD START SWITCH
*LIGHTS, HALOGEN, R/M-BOOM
*CAMERA, REAR VIEW, W/HANDRAIL
*WASHER, WINDSHIELD UPPER/LOWER
*CTRL & LINES,CTR-LOCK COUPLER
*TRACK, 36" TG GLT (FG)
*QUICK DRAINS, READY (OIL)
*GUARD, TRACK GUIDING SEGMENTED
*COUNTERWEIGHT, 19,840 LBS
*R-BOOM/12'10" STK HD W/EYE PKG
*REGIONAL PACK REGULATED ADSD-N
*JOYSTICK STANDARD STP PKG
*HYD VLV PKG
*CAB STD PKG
*GUARD HD BOTTOM PKG-FG
*R-CYLINDER PKG
*COLD WEATHER START PKG (NACD)
LANE 1 ORDER
ANTIFREEZE, -50C (-58F)
PACK, DOMESTIC RAIL
STORAGE PROTECTION (DOMESTIC)
ENG S/N TXM05549
CERT EMISSIONS, EPA/EU
LINES-HP, BOOM REACH 14W75663L
TOOL CONTROL PKG 14W75663C
PRO PLUS PROGRESSIVE LINK THUMB
ID#14A19532B S/N THC01265
HYD PIN-GRABBER QC ID#14A19532A
S/N NCR00252
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone