Caterpillar 349D2L

Caterpillar 349D2L

Price
On Request
Year
2016
Working hours
4458 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349D2L
CategoryCrawler Excavators
Serial NumberYAE00301
Unit NumberDPCCU1191
Catalog NumberCU4351548
Manufacturing Year2016
Hours4458 h
CountryNetherlands
LocationVlissingen
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional Information*CYLINDER, BKT (UB LINKAGE)
HEAVY DUTY BUCKET
REVERSE CAMERA
TRACKS 600MM HD
UNDERCARRIAGE 80% GOOD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
J.A. DELMAS S.A.S.See InventoryWebsiteSelect contact
Yohan ROULLET
Ivory Coast (Cote D'Ivoire)
Telephone:+33 5 56796721
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone