Caterpillar 349

Caterpillar 349

Price
270,000 USD
Year
2014
Working hours
5417 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349
CategoryCrawler Excavators
Serial NumberTFG01065
Unit Number009009210
Catalog NumberCU4327258
Manufacturing Year2014
Hours5417 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$270,000
Tax-
Price Including Tax-
Features
Additional Information*349EL FG HYDRAULIC EXCAVATOR
*AIR CLEANER, STANDARD
*CAB STD PKG
*CAMERA, REAR VIEW, W/HANDRAIL
*CHANGER, HAND CONTROL 2-WAY
*COLD WEATHER START PKG (NACD)
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 19,840 LBS
*CTRL & LINES,CTR-LOCK COUPLER
*GUARD HD BOTTOM PKG-FG
*GUARD, TRACK GUIDING SEGMENTED
*HYD VLV PKG
*IDLER, STD
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*LIGHTS, HALOGEN, R/M-BOOM
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*R-BOOM/11' STK HD W/EYE PKG
*R-CYLINDER PKG
*REGIONAL PACK REGULATED ADSD-N
*SEAT, H-BACK, W/HEATER,S/AIR
*TRACK, 36" TG GLT (FG)
*WASHER, WINDSHIELD UPPER/LOWER
ANTIFREEZE, -50C (-58F)
CERT EMISSIONS, EPA/EU
LANE 1 ORDER
PACK,DOMESTIC TRUCK, DRIVE OUT
STORAGE PROTECTION (DOMESTIC)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone