Caterpillar 345DLVG

Caterpillar 345DLVG

Price
136,916 USD
Year
2009
Working hours
8483 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 345DLVG
CategoryCrawler Excavators
Serial NumberRAJ00312
Unit Number800193780
Catalog NumberCU4351224
Manufacturing Year2009
Hours8483 h
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$136,916
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, HY/WIDECARBODY, HY/WIDE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information*GUARD TRACK GUIDING
TRACK 36"
GUARD HEAVY DUTY BOTTOM
BOOM REACH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
safety items
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Fair
  • PoorCouvert coffre a gant brisé - Broken glove box door
  • Good
  • Poor
  • Good
  • PoorVitre avant decollé dans le bas et les seal déplacer,vitre de droite decollé; Front winshield unstick and seal slip, right window unstick
  • Good
  • Good
  • Good
  • PoorAntenne brisée - Broken antenna
  • Poor
  • Poor
  • Good
  • Fair
  • Yes
  • No
  • No
  • No
  • Yes
  • 100%
  • Antenne brisée - Broken antenna
engine
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • YesSuintage seal crankshaft arriere et panne huile moteur - Minor leak rear crank shaft seal and oil pan
  • No
  • Rouge/Red -50f
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Poor
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • ok
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 228"
stick
  • Good
  • Good
  • Good
  • 1210"
bucket
  • YesPin grabber
  • Caterpillar
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Linksneuf
Pins & Bushings (External)neuf
Pins & Bushings (Internal)neuf
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGERouleau 50% - Roller 50%
LinksNeuf - New
Notes - UNDERCARRIAGEChaines neuves, sproket neuf, les 2 tendeurs ont été rénovés - New chain, new sproket, 2 recondition tentionner
Pins & Bushings (External)Neuf - New
Pins & Bushings (Internal)Neuf - New
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Eddie Folgado
Canada
Telephone:+1 514 334 7018
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone