Caterpillar 345DL

Caterpillar 345DL

Price
375,000 USD
Year
2011
Working hours
2307 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 345DL
CategoryCrawler Excavators
Serial NumberEEH01024
Unit NumberEEH1024
Catalog NumberCU1556697
Manufacturing Year2011
Hours2307 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$375,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 1 ORDER
ACCUMULATOR WITH CRN
INSTRUCTION,NORTH AMERICA ANSI
PACK, DOMESTIC TRUCK
STORAGE PROTECTION (DOMESTIC)
CERT EMISSIONS, EPA AB&T
JOYSTICK, BASIC
CTRL & LINES,CTR-LOCK PIN GRAB
R-BOOM/ 12'10" STICK
TRACK, 36" TRIPLE GROUSER
CAB, DELUXE
GUARD, HEAVY DUTY BOTTOM
PERFORMANCE PLUS
KIT, COLD WEATHER START
TIP, PENETRATION PLUS
PROTECTORS, SIDEBAR
BUCKET-HD, 48" 2.09 YD3 (TB)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone