Caterpillar 345DL

Caterpillar 345DL

Price
144,047 USD
Year
2012
Working hours
8353 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 345DL
CategoryCrawler Excavators
Serial NumberEEH01203
Unit Number145299
Catalog NumberCU4329184
Manufacturing Year2012
Hours8353 h
CountryCanada
LocationHamilton, ON
Pricing
Price Excluding Tax$144,047
Tax-
Price Including Tax-
Features
Additional InformationTHE FOLLOWING ITEMS HAVE NOW BEEN COMPLETED: CLEAN - MACHINE [PRESSURE WASH MACHINE COMPARTMENTS AND EXTERIOR, CLEAN CAB INTERIOR AND WINDOWS]. REPAIR - FAN GUARD [REMOVE DAMAGED LOWER GUARD FROM UNDER COOLING PACKAGE AND REPLACE WITH NEW, REPLACE MISSING PLATE AND HARDWARE FROM RADIATOR DRAIN ACCESS COVER]. REPAIR - HOOD [RE-FASTEN/SECURE SCREEN ON HOOD]. REPAIR - WINDSHIELD WIPER SWITCH [REMOVE AND REPLACE LOWER WIPER SWITCH IN RIGHT CONSOLE]. REPAIR - WINDSHIELD WIPER [REPLACE WIPER BLADES WITH NEW, ADJUST LOWER WIPER ARM SO IT FULLY PARKS WHEN TURNED OFF]. REPLACE - SERVICE METER [REMOVE AND REPLACE DEFECTIVE HOUR METER]. REPAIR - SEAT ASSEMBLY [REMOVE AND REPLACE SEAT BACKREST CUSHION AS IT IS WORN THROUGH/OUT]. REPLACE - SEAT BELT [REMOVE AND REPLACE EXPIRED SEAT BELT]. REPAIR - VALVE COVER [REMOVE VALVE COVER AND BASE, CLEAN COMPONENTS AND INSTALL NEW SEALS AND BOLT ISOLATORS]. REPAIR - STARTER. REPAIR - BATTERY. REPAIR - ETHER STARTING AID. REPAIR - BOOM CYLINDER. REPAIR - AUXILIARY HYD CIRCUIT. REPAIR - HYDRAULIC HOSES/LINES [REMOVE AND REPLACE LEAKING PUMP CASE DRAIN HOSE IN PUMP COMPARTMENT]. REPAIR - AUTO LUBRICATION SYSTEM.

TOROMONT CAT HAVE EXCLUSIVE REMARKETING RIGHTS TO THIS MACHINE FROM AUGUST 7, 2018 THROUGH TO SEPTEMBER 7, 2018
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • FairDENTED AT REAR OF MACHINE, BOTH SIDES
  • Good
  • Good
  • FairDENTED, GOUGED, SCRATCHED
  • FairGUARD UNDER RAD/FAN DAMAGED
  • Good
  • Good
  • Good
  • Good
  • FairCAB HANDLE BENT
  • FairSCREEN BENT, COMING OFF
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNOT ABLE TO SEE NUMBERS
  • PoorEXPIRED
  • PoorSEAT CLOTH WORN
  • PoorLOWER WIPER SWITCH BROKEN IN PANEL
  • PoorUPPER AND LOWER ARMS NOT FULLY PARKING, BLADES WORN, LOWER ARM NOT FULLY TOUCHING WINDOW
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 65%
  • MISSING PATTERN NOTIFICATION CARD
engine
  • Good
  • Good
  • Good
  • Good
  • FairWHITE SMOKE AT START UP
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • YesVALVE COVER AND BASE LEAKING. OIL PUMP LINES LEAKING. OIL FILTER BASE TO COOLER LEAKING, LEAKING AT STARTER
  • No
  • RED
  • NORMAL
  • WHITE AT START-UP
cooling system
  • Fair
  • Good
  • PoorHUMP HOSE FROM WATER PUMP TO COOLER HAS A LARGE BULGE
  • Fair
  • Good
  • No
electrical, starting and charging system
  • Good
  • PoorA LOT OF CORROSION ON POSTS, ONE BATTERY LOOKS LIKE ITS LEAKING
  • Good
  • PoorLEAKING OIL
  • Good
  • No
  • YesNEEDS NEW BOTTLE
hydraulics
  • FairDAMP WITH OIL AT HEAD SEALS, MORE SO ON LEFT SIDE
  • FairDAMP AT HEAD SEALS
  • Good
  • PoorRETURN FILTERS HAVE A SIGNIFICANT AMOUNT OF METAL. CASE DRAIN FILTER HAS BRASS IN IT
  • PoorRIGHT AUXILIARY RETURN TUBE BENT/SLID FORWARD
  • Good
  • Good
  • FairSIGHT GLASS LEAKING OIL
  • Good
  • FairDAMP AT HEAD SEALS
  • Good
  • FairRIGHT MOTOR APPEARS TO HAVE PUSHED OIL OUT OF BREATHER
  • Good
  • Good
  • GOOD
boom
  • FairSOME SCUFFS/DENTS FROM BUCKET CONTACT
  • FairBOOM CYLINDER ROD PIN HAS SOME WEAR, NOISY
  • FairPIN/BUSHING WEAR AT BOOM FOOT
  • 22 8"
stick
  • PoorWORN STICK NOSE PIN/BEARINGS, NEEDS SHIMMING
  • PoorLARGE DENT AT BOTTOM OF STICK
  • PoorSTICK NOSE AND LINKAGE WORN
  • 12 10"
bucket
  • Yes
  • CATERPILLAR
  • CATERPILLAR
  • WAS00657
  • 17"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front3634
Carrier Rollers Rear3632
Idlers Front4040
Links4545
Pins & Bushings (External)4848
Track Roller 14242
Track Roller 24440
Track Roller 34642
Track Roller 43940
Track Shoes (Width)4040
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • POSSIBLE BURST GREASE LINE GOING TO STICK CYLINDER BARREL END PIN
  • HOSES LEAKING IN PUMP COMPARTMENT
  • GREASE PUMP NOT BUILDING PRESSURE, SEVERAL GREASE LINES NOT FASTENED/SECURED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone