Caterpillar 345CL

Caterpillar 345CL

Price
99,500 USD
Year
2005
Working hours
11683 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 345CL
CategoryCrawler Excavators
Serial NumberDHP00298
Unit NumberUM63591
Catalog NumberCU4361400
Manufacturing Year2005
Hours11683 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$99,500
Tax-
Price Including Tax-
Features
Additional InformationBOOM, 22' 8" REACH
CAB
CATWALKS
ENGINE S/N MHX00327
LINKAGE, BUCKET TB-FAMILY
PACK, BOOM/STK/BKT/CTW DISM.
PLATE, NEW MACHINE CERTIFICATE
QUICK COUPLER
STICK, 12' 10"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone