Caterpillar 345CL

Caterpillar 345CL

Price
263,000 USD
Year
2007
Working hours
6860 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 345CL
CategoryCrawler Excavators
Serial NumberPJW01832
Unit Number27AL60684
Catalog NumberCU739483
Manufacturing Year2007
Hours6860 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$263,000
Tax-
Price Including Tax-
Features
Additional InformationC13 ACERT ENG SN:MHX04521
*345CL HYDRAULIC EXCAVATOR
THUMB-P/L TDB LINK WEDGE
S/N PMZ03075
COUPLER, MANUAL DEDICATED
S/N E2A00118
*GUARD, VANDALISM
*CHANGER, HAND CONTROL PATTERN
*STARTING, COLD WEATHER
*PEDAL, STRAIGHT TRAVEL
LINKAGE, BUCKET TB1-FAMILY
GUARD, HEAVY DUTY BOTTOM
LINES-HP, REACH BOOM
CIRCUIT, THUMB
INSTRUCTIONS, ENGLISH
SEAT, H-BACK, W/HEATER, S/AIR
PACK, DOMESTIC RAIL
ANTIFREEZE, -50C (-58F)
CERT EMISSIONS, EPA
STICK, 12' 10"
BOOM, 22' 8" REACH
12'0" WIDE
TRACK, 36" HD TRIPLE GROUSER
COUNTERWEIGHT, 19,870 LBS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone