Caterpillar 345BIIL

Caterpillar 345BIIL

Price
56,000 USD
Year
2004
Working hours
11420 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 345BIIL
CategoryCrawler Excavators
Serial NumberAGS02110
Unit NumberMA09880
Catalog NumberCU4278514
Manufacturing Year2004
Hours11420 h
CountryUnited States
LocationFargo, ND
Pricing
Price Excluding Tax$56,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationBOOM, 22'8" REACH
LINKAGE, BUCKET F-FAMILY
STICK, 15'9"
U/C% REMAINING @ 11,410 HOURS - LINKS @ 70%, BUSHINGS @ 0%, SHOES @ 88%, IDLERS @ 65%, CARRIERS @ 60%, ROLLERS @ 70%
CAB WITH A/C
1 PIECE BOOM
48" BUCKET
MEDIUM STICK
2004 345BL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Fair1/16" Playon end pins and bushings
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Fair
  • 22 8"
stick
  • Good
  • Good
  • Good
  • 15 9"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front179170862
Carrier Rollers Rear1761783216
Idlers Front22.522.53535
Links1261263030
Pins & Bushings (External)6968.592100
Track Roller 148.749.15048
Track Roller 250.451.52522
Track Roller 350.451.12528
Track Roller 450.4512526
Track Roller 650.650.82530
Track Roller 750.952.52012
Track Roller 851.352.9209
Track Roller 949.7503036
Track Shoes (Width)32321212
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone