Quick Search

CAT 340 CF

CAT 340 CF

Year
2023
Working hours
737 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 340 CF
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberGDZ00349
Unit NumberAA009985
Catalog Number10047345
Year2023
Hours737 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax481,615 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*340 08 EXCAVATOR ARRANGEMENT
*BEACON SOCKET
*BEARING, SWING STD
*CAB MOUNT, ROPS
*COMMON ARR
*COUNTERWEIGHT, 14,990LBS
*COVER, REAR HEADER
*DRINK HOLDER
*FINE SWING
*FRAME, SWING, STD
*GUARD, BOTTOM HD
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR HD
*HARNESS, 340 DLX/PREMIUM
*LIGHT, CHASSIS
*LINES, A/C
*MACHINE ECM
*PEDAL, STRAIGHT TRAVEL
*ROLLER, TRACK
*SENSOR, PRESSURE, EOU
*TRAVEL, ALARM
BATTERY, COLD WEATHER
BLOCK HEATER, 120V
BOOM TUBE W/EOU
BOOM, REACH 21'4",EOU
CAB, DELUXE
CAMERA, REAR + RH VIEW
CONTROL, QC
CYLINDER, BKT DB
CYLINDER, BOOM
CYLINDER, STICK
DOOR, RADIATOR W/O SCREEN
ETHER STARTING AID
FAN, REVERSE
FILM, EMC
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
FILM, STICK WARNING, ANSI
FILM,EXTERIOR,ANSI
GRADE SENSOR, R12'10" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDE SEGMENTED
HYD PKG, HL ADV 2WAY
INTEGRATED RADIO, W/O DAB
LANE 2 ORDER
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, REACH BOOM RH & LH
LINE,COOLING,W/O INLET AIR HTR
LINES, DRAIN, PG QC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
LINKAGE, BKT DB W/EYE GRADE
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT & REAR
MONITOR, 10"
NETWORK MANAGER, A6N1
NO STORAGE PROTECTION
Online Owner's Manual
PACK, ROLL ON ROLL OFF-TRUCK
PRICED NEW 02/20/23 EK
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
SERIALIZED TECHNICAL MEDIA KIT
STICK, R12'10" DB, EOU
SWITCH, DISCONNECT
TRACK, 33" TG
UC, LONG WIDE
WIPER, RADIAL W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering