Caterpillar 336FLXE

Caterpillar 336FLXE

Price
447,514 USD
Year
2016
Working hours
1423 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FLXE
CategoryCrawler Excavators
Serial NumberDFY00264
Unit Number444780G
Catalog NumberCU2472276
Manufacturing Year2016
Hours1423 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$447,514
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9.3 ENGINE
BELT, SEAT, 2" RETRACTABLE
HATCH, OPENABLE ROOF (DUAL)
COOLING, HIGH AMBIENT
SEAT,H-BACK,HEAT,S/AIR COOL
PANEL, STD START SWITCH
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
CAMERA,REAR VIEW,MIRRORS-RH
SENSOR, SWING, CGC
ETHER AID
LIGHTING, CAB (HALOGEN)
MIRROR, W/O GUARD
CAT GRADE CTRL & CPM
CAB-ROPS,70/30,W/VNDL G-BOSS
COUNTERWEIGHT, STD
RADIO, 24V AM/FM
ALARM, TRAVEL
CONTROL, FINE SWING
REACH BOOM CGC PKG
GUARD, SWIVEL
LINKAGE, BKT-DB W/LIFT
BOOM, REACH 6.5M (21'4") CGC
STICK, R12'10" DB HD CGC
GUARD, BKT CYLINDER, CGC
TRACK, 33" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
COMBINED CIR STP PKG
GUARD, TRACK GUIDE, SEGMENTED
WIPER-RADIAL, 70/30 W/LOWER
LINES, BUCKET, PIN GRABBER QC
CTRL, CAT PIN GRABBER COUPLER
LINES-HP, REACH BOOM
WASHER, WINDSHIELD UPPER/LOWER
PRODUCT LINK, CELLULAR PL641
ASHTRAY
COOLANT, COLD WEATHER
LINES-HP, R12'10" STICK
SUN SCREEN (70/30)
BATTERY, COLD WEATHER
TERMINALS, JUMP START
QUICK DRAINS, READY (OIL)
COLD WEATHER STARTING PKG
DECAL, CAB ANSI
CAT GRADE CTRL DEMO
BLOCK HEATER
DECAL, EXTERIOR ANSI
0P0720
CERT EMISSIONS, EPA/EU
INSTRUCTIONS, ENGLISH
CAT PRODUCT MEASUREMENT DEMO
CASE DRAIN LINE
RPM INDUSTRIES,QUICK-EVAC SYSTEM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone