Caterpillar 336FLXE

Caterpillar 336FLXE

Price
On Request
Year
2015
Working hours
125 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FLXE
CategoryCrawler Excavators
Serial NumberDFY00145
Unit NumberEQ0054352
Catalog NumberCU2348010
Manufacturing Year2015
Hours125 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationREACH BOOM
12' 10" STICK
DB-LINKAGE
SWING SENSOR
GRADE CONTROL
HI-AMBIENT COOLING
PRODUCTLINK
34" TG TRACK
T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone