Caterpillar 336FLXE

Caterpillar 336FLXE

Price
345,000 USD
Year
2015
Working hours
2879 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FLXE
CategoryCrawler Excavators
Serial NumberDFY00151
Unit NumberEQ011060
Catalog NumberCU2276602
Manufacturing Year2015
Hours2879 h
CountryUnited States
LocationHope Mills, NC
Pricing
Price Excluding Tax$345,000
Tax-
Price Including Tax-
Features
Additional InformationCAT GRADE CTRL DEMO
CAT PRODUCT MEASUREMENT DEMO
ROLL ON-ROLL OFF LANE1 DB
STORAGE PROTECTION (EXPORT)
ANTIFREEZE, -50C (-58F)
INSTRUCTIONS, ENGLISH
INSTRUCTION,NORTH AMERICA ANSI
LANE 1 ORDER
GUARD, SWIVEL
SEAT, H-BACK, W/HEATER,S/AIR
WIPER-RADIAL, 70/30 W/O LOWER
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
MIRROR, CAB, EXTERNAL
TRACK, 33" TG (GLT)
GUARD, TRACK GUIDE, SEGMENTED
CERT EMISSIONS, EPA/EU
GUARD, TRAVEL MOTOR, HD
COVER, FENDER
PRODUCT LINK, SATELLITE PL321
COOLING, HIGH AMBIENT
WASHER, WINDSHIELD UPPER
LINES, BUCKET, STANDARD, UQC
GUARD, BOTTOM, HEAVY DUTY
CAMERA, REAR VIEW, MIRRORS(RH)
CAT GRADE CTRL & CPM
FILMS, CAB, ANSI
FILMS, EXTERIOR, ANSI
SENSOR, SWING, CGC
STICK, R12'10" DB HD CGC
BKT CYL/LINKAGE W/LIFT PKG,CGC
REACH BOOM CGC PKG
AIR CLEANER, STANDARD
COUNTERWEIGHT, STD
CAB 70/30 GRD PKG
COLD WEATHER PKG READY
336F L XE HEX ADSD-N DCA1
REGIONAL PKG, ADSD-N/CNDA
UPPER COVER, CGC
336F L XE HEX
JOYSTICK TWJ STP PKG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • FairMinor cosmetics
  • Good
  • FairLeft side poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes@ last service
  • Overall good
safety items
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Full
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts and charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Fair
  • No
  • Non-Cat
  • 54"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front157158128
Carrier Rollers Rear157158128
Idlers Front20.520.577
Links1231231414
Pins & Bushings (External)68681818
Segments2020
Track Roller 119.519.51010
Track Roller 2191955
Track Roller 3//
Track Roller 4191955
Track Roller 5//
Track Roller 6191955
Track Roller 7//
Track Roller 8191955
Track Roller 9191955
Track Shoes (Width)292988
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y-2589
Track Shoes33 1/2 " t/g
comments, misc. repairs, general remarks
  • Inspection done @ 1022 hrs
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone