Caterpillar 336FLXE

Caterpillar 336FLXE

Price
372,000 USD
Year
2016
Working hours
2249 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FLXE
CategoryCrawler Excavators
Serial NumberDFY00236
Unit Number446108G
Catalog NumberCU2474454
Manufacturing Year2016
Hours2249 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$372,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationLINES-MP, R12'10" STICK
TIP, PENETRATION PLUS
EARTHWORKS BASE KIT
CONNECTING LINES, THUMB
BUCKET-SD, 42" 1.54YD3 (DB)
BRACKET, MOUNTING
THUMB GROUP
C9.3 ENGINE
REGIONAL PKG, ADSD-N/CNDA
SEAT BELT, 3" RETRACTABLE
ETHER AID
CONTROL, FINE SWING
ALARM, TRAVEL
REACH BOOM PKG, CGC
BOOM, REACH 6.5M (21'4") CGC
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
STICK, R12'10" DB HD CGC
BKT CYL/LINKAGE W/LIFT PKG,CGC
LINKAGE, BKT-DB W/LIFT
CYLINDER, BKT (DB LINKAGE-CGC)
GUARD, BKT CYLINDER, CGC
TRACK, 33" TG (GLT)
AIR CLEANER, STANDARD
COMBINED CIR MP STP PKG
GUARD, TRACK GUIDE, SEGMENTED
MAT, FLOOR, RH & LH PEDAL
PEDAL, TOOL MODULATION (LH)
VALVE, HYDRAULICS TCS
JOYSTICK, THUMB WHEEL
LINES, CYLINDER, BOOM
SYSTEM, MEDIUM PRESSURE
PEDAL, STRAIGHT TRAVEL
PILOT LINES, TRAVEL PEDAL
LINES, OIL COOLER, COMBINED
CIRCUIT, COMBINED
COLD WEATHER STARTING PKG
LINES, BUCKET, PIN GRABBER QC
BLOCK HEATER
CAB 70/30 GRD PKG
TERMINALS, JUMP START
BATTERY, COLD WEATHER
CAB-ROPS, 70/30,W/VANDAL-G BOSS
PANEL, STD START SWITCH
RADIO, 24V AM/FM
HATCH, OPENABLE ROOF
WASHER, WINDSHIELD UPPER/LOWER
CAT GRADE CTRL, DEPTH & SLOPE
SEAT,H-BACK,HEATER,S/AIR,COOL
WIPER-RADIAL, 70/30 W/LOWER
LIGHTING, CAB (HALOGEN)
MIRROR, CAB, EXTERNAL
SENSOR, SWING, CGC
PRODUCT LINK, CELLULAR PL641
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
COOLING, HIGH AMBIENT
CAMERA, REAR VIEW, MIRRORS(RH)
COVER, FENDER
DECAL, CAB ANSI
DECAL, EXTERIOR ANSI
GUARD, TRAVEL MOTOR, HD
LINES-HP, R12'10" STICK
LINES-HP, REACH BOOM
COUNTERWEIGHT, STD
UPPER COVER, CGC
COUPLER LINES, REACH BOOM
CTRL, CAT PIN GRABBER COUPLER
LINES-MP, REACH BOOM
COUPLER PIN GRABBER DB W/O PIN
CERT EMISSIONS, EPA/EU
CAT GRADE CTRL DEMO
CAT PRODUCT MEASUREMENT DEMO
LINES-QC, R12'10" STICK
SUN SCREEN (70/30)
GUARD, VANDALISM
QUICK DRAINS, READY (OIL)
0P0800/844 GD 11/1/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone