Caterpillar 336FLLONG

Caterpillar 336FLLONG

Price
364,000 USD
Year
2016
Working hours
4657 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FLLONG
CategoryCrawler Excavators
Serial NumberRKB01624
Unit NumberRKB01624
Catalog NumberCU2476795
Manufacturing Year2016
Hours4657 h
CountryUnited States
Location525 County Road 640 East, FL
Pricing
Price Excluding Tax$364,000
Tax-
Price Including Tax-
Features
Additional InformationBUCKET-GDC, 60" 2.98 YD3 (DB)
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
LINES, BOOM-UP (STD)
LONG REACH BOOM
PACK, ROLL ON ROLL OFF-TRUCK
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, AM-N
STICK, R12'10" DB HD
TRACK, 33" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone