Caterpillar 336FLHAMER

Caterpillar 336FLHAMER

Price
395,000 USD
Year
2016
Working hours
2495 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FLHAMER
CategoryCrawler Excavators
Serial NumberSSN00438
Unit NumberSSN00438
Catalog NumberCU2569028
Manufacturing Year2016
Hours2495 h
CountryUnited States
LocationMidway, FL
Pricing
Price Excluding Tax$395,000
Tax-
Price Including Tax-
Features
Additional InformationLINES, CONNECTOR, PIN GRABBER
*GUARD, SWIVEL
PIN GROUP, SPARE
*SEAT, H-BACK, W/HEATER,S/AIR
*COOLING, HIGH AMBIENT
*PRODUCT LINK, CELLULAR PL641
*PANEL, STD START SWITCH
*WASHER, WINDSHIELD UPPER
*GUARD, TRACK GUIDE, SEGMENTED
*CTRL, CAT PIN GRABBER COUPLER
*TRACK, 33" TG (GLT)
*GUARD, TRAVEL MOTOR, HD
*LINES, BOOM-UP (STD)
*LINES-HP, REACH BOOM
*GUARD, BOTTOM, HEAVY DUTY
*LINES, SDRV (STD/PGQC)
*CHANGER,HAND CTRL 2-WAY (ANSI)
ANTIFREEZE, -50C (-58F)
*COLD WEATHER PKG READY
STORAGE PROTECTION (EXPORT)
*REACH BOOM HD PKG
*COVER, FENDER
PARTIAL FIELD INST KIT, PGC
ROLL ON-ROLL OFF LANE1 DB
*COUNTERWEIGHT, STD
*LINES, FRONT (QC)
*BKT R-CYL/LKG W/LIFT PKG
CERT EMISSIONS, EPA/EU
*STICK, R12'10" DB HD
INSTRUCTIONS, ENGLISH
*INSTRUCTIONS, ANSI (OUTSIDE)
*INSTRUCTIONS, ANSI (CAB)
INSTRUCTION,NORTH AMERICA ANSI
*COMBINED CIR STP PKG
LANE 1 ORDER
*CAB 70/30 GRD PKG
*REGIONAL PKG, AM-N
*MIRROR, W/O GUARD
*CAMERA, REAR VIEW, MIRRORS(RH)
*UPPER COVER, STANDARD
*LIGHTING, CAB (HALOGEN)
*AIR CLEANER, STANDARD
*LINES-HP, R12'10" STICK
*WIPER-RADIAL, 70/30 W/O LOWER
*336F L HEX
COUPLER, PG W/O PINS DB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone