Quick Search

Caterpillar 336FL12

Caterpillar 336FL12

Year
2016
Working hours
4,734 h
Videos of Caterpillar 336FL12
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Wichita, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 336FL12
CategoryCrawler Excavators
Serial NumberRKB02052
Unit NumberTUR0021
Catalog Number4574399
Year2016
Hours4,734 h
CountryUnited States
LocationWICHITA, United States
Pricing
Price Excluding Tax176,167 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
THUMB, HYDRAULICTHUMB, HYDRAULIC
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE.

12' 10" STICK
15,000 LB 70 FTATOR
AIR CLEANER, STANDARD
AUX HYD
BKT R-CYL/LKG W/LIFT PKG
BUCKET-SD, 54" 2.14 YD3 (DB)
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COMBINED CIR STP PKG
COOLANT, COLD WEATHER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STD
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
INSTRUCTIONS, ANSI (CAB)
LIGHTING, CAB (HALOGEN)
LINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
LINES-HP, R12'10" STICK
MIRROR, W/O GUARD
Online Owner's Manual
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
REGIONAL PKG, AM-N
STICK, R12'10" DB HD
SUN SCREEN (70/30)
TC CONTROL
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1250
  • No
  • FairHAS A FEW DENTS
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSOME PEELING - OKAY FOR AGE AND HOURS
  • Good
  • FairFEWS DENTS IN THE DOORS - OKAY FOR AGE AND HOURS
  • Good
  • Good
  • Good
  • FairFEW CHIPS AND SCRATCHES - OKAY FOR AGE AND HOURS
  • Good
  • Good
  • FairSWING GEAR COVER IS BENT SOME ALONG FRAME AREA - OKAY FOR AGE AND HOURS
  • Good
gauges, operator station, console
1020
  • No
  • No
  • Yes
  • RADIO OPERATING
  • FairBLOWING COOL, BUT NOT COLD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLOWER WIPER SPRAYER DOES NOT APPEAR ATTACHED
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • OK
  • NA
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1020
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairROD END HAS SOME MINOR PLAY - STILL USABLE
  • Good
  • Good
  • Good
  • FairSOME PLAY
  • Good
boom
110
  • Good
  • FairHAS SOME MINOR PLAY - STILL USABLE
stick
110
  • FairSOME PLAY - STILL USABLE
  • Good
bucket
220
  • CAT
  • 48”
  • FairBOTTOM OF BUCKET DOES HAVE A BEND
  • Good
  • Good
  • FairHAS SOME WEAR, BUT LIFE LEFT
attachments / work tools
  • YesTEETH DO HAVE SOME ADDED MATERIAL
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE50% AND MORE
Notes - UNDERCARRIAGERIGHT FRONT CARRIER ROLLER IS BENT DOWN SOME, RAILS HAVE BEEN REPLACED
Track Frame - LeftGood
Track Frame - RightGood
Bushings0.653150.65300
Carrier Rollers 15.885.984232
Carrier Rollers 25.965.883442
Idlers Front0.880.893135
Links1.573621.57300
Shoe Width33.533.5
Track Roller 11.740151.733843
Track Roller 21.811.78519
Track Roller 41.811021.78419
Track Roller 61.808261.78619
Track Roller 81.805511.8710
Track Roller 91.695271.736043
Track Shoes1.883461.8700
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering