Caterpillar 336FL

Caterpillar 336FL

Price
255,338 USD
Year
2016
Working hours
3743 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01675
Unit Number0RKB01675
Catalog NumberCU2347872
Manufacturing Year2016
Hours3743 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$255,338
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, HIGH EFFICIENCY
BKT R-CYL/LKG W/LIFT PKG
BUMPER, SIDE RUBBER
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STD
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
LINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
MIRROR, W/O GUARD
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH BOOM HD PKG
REGIONAL PKG, AM-N
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R12'10" DB HD
STORAGE PROTECTION (DOMESTIC)
TRACK, 33" TG (GLT)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone