Caterpillar 336FL

Caterpillar 336FL

Price
285,000 USD
Year
2015
Working hours
5608 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00774
Unit NumberRKB00774
Catalog NumberCU2450489
Manufacturing Year2015
Hours5608 h
CountryUnited States
Location14300 Ponce De Leon Blvd., FL
Pricing
Price Excluding Tax$285,000
Tax-
Price Including Tax-
Features
Additional InformationREACH BOOM HD PKG
STICK, R12'10" DB HD
BKT R-CYL/LKG W/LIFT PKG
AIR CLEANER, STANDARD
TRACK, 33" TG (GLT)
GUARD, TRACK GUIDE, SEGMENTED
JOYSTICK STANDARD STP PKG
LINES, BOOM-UP (STD)
LINES, SDRV (STD/PGQC)
LINES, FRONT (QC)
CAB 70/30 GRD PKG
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
WASHER, WINDSHIELD UPPER/LOWER
LIGHTING, CAB (HALOGEN)
MIRROR, W/O GUARD
COOLING, HIGH AMBIENT
CAMERA, REAR VIEW, MIRRORS(RH)
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
INSTRUCTIONS, ANSI (CAB)
DECALS, EXTERIOR ANSI
UPPER COVER, STANDARD
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
COUNTERWEIGHT, 13,230LBS
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
GUARD, SWIVEL
GUARD, VANDALISM
LANE 2 ORDER
PACK, ROLL ON ROLL OFF-TRUCK
BUCKET-GDC, 60" 2.98 YD3 (DB)
PRODUCT LINK, SATELLITE PL321
STORAGE PROTECTION (DOMESTIC)
CERT EMISSIONS, EPA/EU
REGIONAL PKG, AM-N
QUICK DRAINS, READY (OIL)
Conditions
Good
Fair
Poor
  • undercarriage
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1.491.472832
Carrier Rollers Rear1.511.472432
Idlers Front23.5244550
Links1.261.263535
Pins & Bushings (External).17.17115115
Track Roller 11.751.735660
Track Roller 21.811.803640
Track Roller 3GuardGuard
Track Roller 41.811.803640
Track Roller 5GuardGUard
Track Roller 61.811.803640
Track Roller 7GuardGuard
Track Roller 81.801.804040
Track Roller 91.701.736860
Track Shoes (Width)1.571.571616
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Pins & Bushings (External)BUSHINGS ARE CRACKED
SegmentsSPROCKETS ARE IN POOR CONDITION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone