Caterpillar 336FL

Caterpillar 336FL

Price
On Request
Year
2016
Working hours
1028 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01823
Unit NumberR60626
Catalog NumberCU4299783
Manufacturing Year2016
Hours1028 h
CountryUnited States
LocationPleasant Grove, CA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAIR CONDITIONER
AM FM RADIO
AUXILIARY HYDRAULICS
BOOM, 1 PIECE
CARBODY, STANDARD
COUPLER, QUICK
ENGINE ENCLOSURES
EPA LABEL
HAND AND FOOT CONTROL
LIGHTING
PILOT CONTROL
PRODUCT LINK
STICK, MEDIUM
STRAIGHT TRAVEL PEDAL
ULTRA LOW SULFUR DIESEL FUEL
UNDERCARRIAGE, LONG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodMinor dent left rear bumper rail.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMfd. March 2016
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Full
  • 95% full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Last service noted 1024 hours 1-20-2018 PM -3. Current hours 1028
  • Ok
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesWith bottle.
hydraulics
  • Good
  • Good
  • Good
  • GoodRight side stick auxiliary hard line bent and scuffed but usable.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Ok
boom
  • GoodBoom dented had previous contact looks structurally ok. Noted 9-26-207
  • Good
  • Good
  • 21ft 4"
stick
  • Good
  • GoodMinor dent lower part of stick looks ok.
  • Good
  • 12ft 10"
bucket
  • Good
  • Good
  • Yes
  • No bucket on machine.
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front62862822
Carrier Rollers Rear62662822
Idlers Front08008077
Links-3613503
Pins & Bushings (External)04304300
Pins & Bushings (Internal)86686600
Track Roller 119219105
Track Roller 219319200
Track Roller 3GuardGuard
Track Roller 419219200
Track Roller 5GuardGuard
Track Roller 619319300
Track Roller 7GuardGuard
Track Roller 819219300
Track Roller 919119250
Track Shoes (Width)163. 34"163. 34"44
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y-2590
comments, misc. repairs, general remarks
  • Machine runs and operates good all functions performed normally overall machine is in good condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Mike Dutro
Telephone:+1 916 899 8960
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone