Caterpillar 336FL

Caterpillar 336FL

Price
365,000 USD
Year
2016
Working hours
30 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01982
Unit NumberC2077
Catalog NumberCU4380550
Manufacturing Year2016
Hours30 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$365,000
Tax-
Price Including Tax-
Features
Additional InformationBKT CYL/LINKAGE W/LIFT PKG,CGC
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
COMBINED CIR STP PKG
CONTROL, GRADE & SLOPE
COUNTERWEIGHT, STD
COUPLER, PG W/O PIN DB
CTRL, CAT PIN GRABBER COUPLER
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
REACH BOOM CGC PKG
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, R12'10" DB HD CGC
TRACK, 31" TG (GLT)
UPPER COVER, CGC
COOLING, HIGH AMBIENT
PRODUCT LINK, SATELLITE PL321
GUARD, VANDALISM
AIR CLEANER, HIGH EFFICIENCY
PANEL, STD START SWITCH
WASHER, WINDSHIELD UPPER/LOWER
CERT EMISSIONS, EPA/EU
WIPER-RADIAL, 70/30 W/LOWER
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
LINES, BOOM-UP (STD)
MIRROR, W/O GUARD
COVER, FENDER
CHANGER,HAND CTRL 2-WAY (ANSI)
LIGHTING, CAB (HALOGEN)
GUARD, SWIVEL
BUMPER, SIDE RUBBER
LINES-HP, REACH BOOM
COUPLER LINES, REACH BOOM
PU7A96
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone