Caterpillar 336FL

Caterpillar 336FL

Price
275,000 USD
Year
2015
Working hours
2635 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00868
Unit NumberM437027
Catalog NumberCU2257256
Manufacturing Year2015
Hours2635 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$275,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationCOUPLER, HYD PIN GRABBER
C9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
COUPLER, HYDRAULIC PIN GRABBER
LINES, CONNECTOR, PIN GRABBER
PIN GROUP, SPARE
REGIONAL PKG, AM-N
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ETHER AID
BELT, SEAT, (3") RETRACTABLE
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
BOOM, REACH 6.5M (21'4") HD
CYLINDER, BOOM (W/O BLCV)
STICK, R12'10" DB HD
CYLINDER, STICK (W/O SLCV)
CTRL, CAT PIN GRABBER COUPLER
BKT R-CYL/LKG W/LIFT PKG
COUPLER LINES, REACH BOOM
LINES-QC, R12'10" STICK
CYLINDER, BKT (DB LINKAGE)
LINKAGE, BKT-DB W/LIFT
TRACK, 31" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
JOYSTICK STANDARD STP PKG
GUARD, TRACK GUIDE, SEGMENTED
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC
LINES, CYLINDER, BOOM
VALVE, ANTI DRIFT, STICK
PEDAL, STRAIGHT TRAVEL
LINES, OIL COOLER, STD
JOYSTICK, ONE BUTTON
MAT, FLOOR, RH PEDAL
LINES, STICK-IN (STD)
LINES, BOOM-UP (STD)
LINES, TRAVEL (STP)
LINES, BDRV (STD)
CAB-ROPS,70/30,W/VANDAL-GBSS
WIPER-RADIAL, FRONT 70/30
LINES, SDRV (STD/PGQC)
CAB 70/30 GRD PKG
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COOL
RADIO, 24V AM/FM
WIPER-RADIAL, 70/30 W/LOWER
CAMERA, REAR VIEW, MIRRORS(RH)
MIRROR, W/O GUARD
LIGHTING, CAB (HALOGEN)
WASHER, WINDSHIELD UPPER/LOWER
COVER, FENDER
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
BATTERY, COLD WEATHER
COLD WEATHER STARTING PKG
COUNTERWEIGHT, 13,230LBS
UPPER COVER, STANDARD
GUARD, VANDALISM
CHANGER,HAND CTRL 2-WAY (ANSI)
BLOCK HEATER
TERMINALS, JUMP START
INSTRUCTIONS, ANSI (CAB)
LINES, FRONT (QC)
TOOL CTRL PKG
LINES-HP, BOOM REACH
GUARD, SWIVEL
BUMPER, SIDE RUBBER
COOLANT, COLD WEATHER
DECALS, EXTERIOR ANSI
LINES-HP, 12'10" STICK
RPM INDUSTRIES,QUICK-EVAC SYSTEM
INCLUDES UP TO A 48" GP BUCKET
LINES GROUP, DRAIN 8/14 ARS
2419/GD 12/7/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone