Caterpillar 336FL

Caterpillar 336FL

Price
319,240 USD
Year
2016
Working hours
1396 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01811
Unit NumberE131830
Catalog NumberCU2569763
Manufacturing Year2016
Hours1396 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$319,240
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationSTICK LENGTH: 10'6"
BOOM, ONE PIECE
GUARDING
TRACK SHOE WIDTH/TYPE: 33" TG
ENCLOSED CAB
PATTERN CHANGER
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone