Caterpillar 336FL

Caterpillar 336FL

Price
230,000 USD
Year
2015
Working hours
3950 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01408
Unit NumberRKB1408
Catalog NumberCU4318425
Manufacturing Year2015
Hours3950 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$230,000
Tax-
Price Including Tax-
Features
Additional InformationBKT R-CYL/LKG W/LIFT PKG
BUCKET-HD, 60" 2.25 YD3 (DB)
BUMPER, SIDE RUBBER
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,230LBS
COUPLER LINES, REACH BOOM
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
AIR CLEANER, HIGH EFFICIENCY
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD STP PKG
LIGHTING, CAB (HALOGEN)
LINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
LINES-QC, R12'10" STICK
MIRROR, W/O GUARD
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH BOOM HD PKG
REGIONAL PKG, AM-N
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, R12'10" DB HD
TIP, PENETRATION PLUS
TRACK, 33" TG (GLT)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, 70/30 W/O LOWER
COUPLER, PG W/O PINS DB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone